text.skipToContent text.skipToNavigation

Catalog No. : 12H5GRAU2LD10W2GAT

Description:  12V50W NIMH PLSTC EM LED CMBO GN AT

UPC: 624616374449

Exit Combination Unit, universal, 2 faces backplate and canopy, Colour: factory white, 120/277VAC, Legend Colour: green, diagnostics, non-audible, Battery Type: NiMH, Voltage DC: 12V, Battery Wattage: 50W, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Head Style: shielded, with canopy, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting