text.skipToContent text.skipToNavigation

Catalog No. : 12H5GRAP22LD10W3

Description:  12V50W NIMH PLSTC EM LED COMBO UNIT

UPC: 624616336409

Pictogram Combination Unit, double face, ceiling mount, Colour: factory white, 120/347VAC, auto-diagnostics, non-audible, Battery Type: NiMH, Voltage DC: 12V, Battery Wattage: 50W, self-powered, Head Style: shielded, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Battery Run Time: 30 minutes, with canopy
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting