text.skipToContent text.skipToNavigation

Catalog No. : 12H5GRAP1W3

Description:  NP-CMB PIC 12V50W SF ATNA NOHD

UPC: 787321127929

Arrows/Chevron Direction: none, Pictogram Combination Unit, single face ceiling or wall mount, Colour: factory white, 120/347VAC, di agnostics, non-audible, Battery Type: NiMH, Voltage DC: 12V, Battery Wattage: 50W, self-powered, Head Style: shielded, no lamps, Bat tery Run Time (Minimum): 30 minutes, with canopy
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting