text.skipToContent text.skipToNavigation

Catalog No. : 12H5GRAP1N2LD10W2AT

Description: 

UPC:

Pictogram Combination Unit, single face wall mount (less canopy), Colour: factory white, 120/277VAC, diagnostics, audible, Battery Type: NiMH, Voltage DC: 12V, Battery Wattage: 50W, self-powered, Head Style: shielded, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Battery Run Time (Minimum): 30 minutes, without canopy
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Grande Combination Pictogram Series

Application

Institutional, Industrial, Hospitality

Specifications

Wattage

50 W

Voltage Rating

120/277 VAC , 12 VDC

Battery Runtime

30 minutes

Battery

NiMH

Lamp Type

MR16 LED

Number Of Lamps

2

Legend

On

Material

Thermoplastic

Mounting

Wall

Color

Factory White

Lamp Wattage

6 W

Classifications

Brand Name

Lumacell / Lightalarms

Standard

CSA
CSA

Dimensions

Size

12-3/8 Inches Height x 17 Inches Width