text.skipToContent text.skipToNavigation

Catalog No. : 12H5GRAP12LD10W2VR

Description:  NP-CMB PICTO 12V50W SF VR

UPC: 787321127363

Arrows/Chevron Direction: none, Powerpack of 12V-50W, NiMH, Pictogram Combination Unit, single face ceiling or wall mount, two heads, MR16 LED, 12V-6W, Colour: factory white, 120/277VAC, diagnostics, non-audible, polycarbonate shield with tamper-proof screws, Battery Type: NiMH, Voltage DC: 12V, Battery Wattage (W): 50, self-powered, Head Style: shielded, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Battery Run Time (Minimum): 30 minutes, with canopy, polycarbonate shield with tamper-proof screws
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting