text.skipToContent text.skipToNavigation

Catalog No. : 12H5GRAP12LD10W2AT

Description:  12V PLSTC EM LED COMBO SF AT

UPC: 624616362538

Pictogram Combination Unit, single face ceiling or wall mount, Colour: factory white, 120/277VAC, diagnostics, audible, Battery Type: NiMH, Voltage DC: 12V, Battery Wattage: 50W, self-powered, Head Style: shielded, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Battery Run Time (Minimum): 30 minutes, with canopy
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting