text.skipToContent text.skipToNavigation

Catalog No. : 12H5GRA1N2LD10W3

Description:  12V PLSTC EM LED COMBO UNIT NIMH

UPC: 624616351877

Exit Combination Unit, Battery Type: NiMH, Voltage DC: 12V, Battery Wattage: 50W, single face wall mount (less canopy), 120/347VAC, Legend Colour: red, Colour: factory white, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Head Style: shielded, without canopy, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting