text.skipToContent text.skipToNavigation

Catalog No. : 12H5-2LD9-ULTU3W

Description:  12V50W PLASTIC COMBO W/5W-LED

UPC: 624050094606

Exit Combination Unit, universal, 2 faces backplate and canopy, Battery Type: NiMH, 120/347VAC, Voltage DC: 12V, Battery Wattage: 50W, self-powered, Colour: factory white, Legend Colour: red, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Head Style: shielded, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting