text.skipToContent text.skipToNavigation

Catalog No. : 12H5-2LD9-ULTP12W

Description:  12V PLSTC EM PICTO COMBO ADNA

UPC: 624050097508

Pictogram Combination Unit, Battery Type: NiMH, single face ceiling or wall mount, 120/277VAC, Voltage DC: 12V, Battery Wattage: 50W, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Colour: factory white, diagnostics, non-audible, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting