text.skipToContent text.skipToNavigation

Catalog No. : 12H5-2LD10-ULTP12W

Description:  12V PLSTC EM PICTO COMBO ADNA 6W-LED

UPC: 787321163408

Pictogram Combination Unit, Battery Type: NiMH, single face ceiling or wall mount, 120/277VAC, Voltage DC: 12V, Battery Wattage (W): 50, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Colour: factory white, diagnostics, non-audible, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting