text.skipToContent text.skipToNavigation

Catalog No. : 12H10LERHZ2LD9GGZCAT

Description: 

UPC:

120/277VAC, Legend Colour: red, diagnostics, audible, Exit Combination Unit, Battery Type: NiMH, Voltage DC: 12V, Battery Wattage: 100W, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Housing Colour: grey, Faceplate Colour: grey, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

3LER-HZ Series

Application

Institutional, Industrial, Hospitality

Specifications

Wattage

100 W

Voltage Rating

120/347 VAC , 12 VDC

Battery

NiMH

Battery Runtime

30 minutes

Lamp Type

MR16 LED

Number Of Lamps

2

Material

Frame/Faceplate: Thermoplastic

Mounting

Ceiling

Color

Grey

Lamp Wattage

5 W

Classifications

Brand Name

Lumacell / Lightalarms

Standard

CSA
CSA

Dimensions

Size

12-3/8 Inches Height x 17 Inches Width