Catalog No. : 12H10LERHZ2LD9GGAT
Description: COMBO 12V SGL RD HAZARDOUS AT
UPC: 787321184496
Powerpack of 12V-100W, NiMH, 120/347VAC, Legend Colour: red, diagnostics, audible, Exit Combination Unit, Battery Type: NiMH, Voltage DC: 12V, Battery Wattage (W): 100, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Housing Colour: grey, Faceplate Colour: grey, Height of 12.625 inches (1.052 ft, 320.675 mm., 32.068 cm, 0.321 m), Length of 13.75 inches (1.146 ft, 349.25 mm., 34.925 cm, 0.349 m), Width of 3.5 inches (0.292 ft, 88.9 mm., 8.89 cm, 0.089 m), Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.