text.skipToContent text.skipToNavigation

Catalog No. : 12GR-TB

Description:  1/2 INCH GROUNDING LUG

UPC: 786210693651

1/2 Inch Revolver Grounding Device, UL Listed for Use On T&B Liquidtight Fittings, Accepts Conductors #14 to #4, 25 Pieces
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid tight connectors

Application

The grounding device is a combination of a set screw and a grounding lug that can be used to retrofit any existing liquidtight fitting to an externally grounded version.

Specifications

Conductor Range

#14-#4

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here