text.skipToContent text.skipToNavigation

Catalog No. : 12EXP120TSS2

Description:  12V EXPL PROOF UNIT W/TS

UPC: 782683569189

Voltage DC: 12V, Sortie Combination Unit, Battery Wattage: 120W, 120VAC, Options (transfer panel): transfer panel, no heads / no lamps, Severity Code: CL. I Div.1 Gr. C, D, Battery Type: lead-calcium, self-powered, Cabinet Size: large, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting