text.skipToContent text.skipToNavigation

Catalog No. : 12EXP120P1/12S2LI

Description:  12V EXPL PROOF COMBO PICTO

UPC: 787321160438

Pictogram Combination Unit, Voltage DC: 12V, Battery Wattage (W): 120, 120VAC, single face, single remote, 2 lamps, Severity Code: CL. I Div.1 Gr. C, D, MR16 LED, 12V-5W, Battery Type: lead-calcium, self-powered, Cabinet Size: large, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting