Catalog No. : 12EXP120P1/12S2KLI
Description: 12V EXPL PROOF COMBO PICTO
UPC: 787321189323
Pictogram Combination Unit, Voltage DC: 12V, Battery Wattage (W): 120, 120VAC, single face, single remote, 2 lamps, Severity Code: CL. I Div. 1 & 2, Gr. C, D, MR16 LED, 12V-5W, Battery Type: lead-calcium, self-powered, Cabinet Size: large, Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.