Catalog No. : 12EXP120/12S2LG
Description: 12V EXPL PROOF UNIT
UPC: 782683560322
Voltage DC: 12V, Sortie Combination Unit, Battery Wattage: 120W, 120VAC, single remote, 2 lamps, Severity Code: CL. I Div.1 Gr. C, D, MR16 LED, 12V-4W, Battery Type: lead-calcium, self-powered, Cabinet Size: large, Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.