text.skipToContent text.skipToNavigation

Catalog No. : 12ESLT72U/2150LJ

Description:  T-BAR UNIT AD 2EF150 6W

UPC: 787321122573

Battery Unit, Battery Type: lead-calcium, Battery Wattage: 72W, 120/347VAC, Voltage DC: 12V, self-powered, T-Bar mount, Colour: fac tory white, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, diagnostics, audible, Head Style: deco, Battery Run Time (Minimum): 30 minutes, Cabinet Size: small
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting