text.skipToContent text.skipToNavigation

Catalog No. : 12ESLT72BNRFBTG21J

Description:  12ESLT72BKNEXRFTBACDC/2150LJ

UPC: 787321134422

Battery Unit, Battery Type: lead-calcium, Battery Wattage (W): 72, 120/347VAC, Voltage DC: 12V, self-powered, T-Bar mount, Colour: black, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, NEXUS wireless system interface, AC/DC terminal block, Head Style: deco, Battery Run Time (Minimum): 30 minutes, Cabinet Size: small
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting