text.skipToContent text.skipToNavigation

n° de catalogue : 12ESLT36NRFBTG215J

Description:  12ESLT36NEXRFTBACDC/2150LJ

UPC: 787321134354

Battery Unit, Battery Type: lead-calcium, Battery Wattage (W): 36, 120/347VAC, Voltage DC: 12V, self-powered, T-Bar mount, Colour: factory white, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, NEXUS wireless system interface, AC/DC terminal block, Head Style: deco, Battery Run Time (Minimum): 30 minutes, Cabinet Size: small
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

éclairage d’urgence