text.skipToContent text.skipToNavigation

Catalog No. : 12ESLT36NEXRFBTG/0

Description:  12ESLT36NEXRFTBACDC/0

UPC: 787321134392

Battery Unit, Battery Type: lead-calcium, Battery Wattage (W): 36, 120/347VAC, Voltage DC: 12V, self-powered, T-Bar mount, Colour: factory white, NEXUS wireless system interface, AC/DC terminal block, no heads, Battery Run Time (Minimum): 30 minutes, Cabinet Size: small
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting