text.skipToContent text.skipToNavigation

Catalog No. : 12ESLT36/2LG

Description:  T-BAR UNIT

UPC: 782683481764

Battery Unit, Voltage DC: 12V, T-Bar mount, Battery Type: lead-calcium, Battery Wattage: 36W, Colour: factory white, 120/347VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Removable panel provides easy access to battery and circuitry
  • Test switch and LED indicators are mounted on the visible bottom panel
  • Solid-state pulse-type charger current-limited, temperature-compensated, short-circuit proof and reverse-polarity protected.
  • Unit comes standard with electronic lockout and brownout circuits
  • Sealed dust-proof transfer relay, test switch and LED indicator lights
  • Long-life, maintenance-free sealed lead acid battery, operates in extreme temperature ranges
  • NEXUS compatible

Descriptors

Category

Emergency Lighting