Catalog No. : 12ESLT216UTBACDC/0
Description: 12V STEEL EM T-BAR UNIT AD TBACDC
UPC: 787321200301
Battery Unit, Battery Type: lead-calcium, Battery Wattage (W): 216, 120/347VAC, Voltage DC: 12V, self-powered, T-Bar mount, Colour: factory white, diagnostics, audible, AC/DC terminal block, no heads, Battery Run Time (Minimum): 30 minutes, Cabinet Size: large
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.