text.skipToContent text.skipToNavigation

Catalog No. : 12ESLT144NEXRFBTG0

Description:  12ESLT144NEXRFTBACDC/0

UPC: 787321153775

Battery Unit, Battery Type: lead-calcium, Battery Wattage (W): 144, 120/347VAC, Voltage DC: 12V, self-powered, T-Bar mount, Colour: factory white, NEXUS wireless system interface, AC/DC terminal block, no heads, Battery Run Time (Minimum): 30 minutes, Cabinet Size: small
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting