Catalog No. : 12ESLT144/0
Description: T-BAR UNIT
UPC: 782683021175
Battery Unit, Voltage DC: 12V, T-Bar mount, Battery Type: lead-calcium, Battery Wattage: 144W, Colour: factory white, 120/347VAC, self-powered, no heads, Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Removable panel provides easy access to battery and circuitry
- Test switch and LED indicators are mounted on the visible bottom panel
- Solid-state pulse-type charger current-limited, temperature-compensated, short-circuit proof and reverse-polarity protected.
- Unit comes standard with electronic lockout and brownout circuits
- Sealed dust-proof transfer relay, test switch and LED indicator lights
- Long-life, maintenance-free sealed lead acid battery, operates in extreme temperature ranges
- NEXUS compatible
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.