text.skipToContent text.skipToNavigation

n° de catalogue : 12ESLT100U/2LJ

Description:  12V STL T-BAR EM UNIT C/W AD,6W LED

UPC: 782683479174

Battery Unit, Voltage DC: 12V, T-Bar mount, Battery Type: lead-calcium, Battery Wattage: 100W, Colour: factory white, 120/347VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, diagnostics, audible, Head Style: standard, Battery Run Time (Minimum): 30 minutes
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Removable panel provides easy access to battery and circuitry
  • Test switch and LED indicators are mounted on the visible bottom panel
  • Solid-state pulse-type charger current-limited, temperature-compensated, short-circuit proof and reverse-polarity protected.
  • Unit comes standard with electronic lockout and brownout circuits
  • Sealed dust-proof transfer relay, test switch and LED indicator lights
  • Long-life, maintenance-free sealed lead acid battery, operates in extreme temperature ranges
  • NEXUS compatible

Descripteurs

Catégorie

éclairage d’urgence