text.skipToContent text.skipToNavigation

Catalog No. : 12ESLNX360-2/2LJ

Description:  12V NEMA4X BATTERY UNIT 277V 6W-LED

UPC: 782683559210

Battery Unit, Voltage DC: 12V, Unit Type: NEMA-4X, Battery Type: lead-calcium, Battery Wattage: 360W, 277VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting