Catalog No. : 12ESLNX250U/0
Description: 12V IND NEMA 4X LESS HEAD
UPC: 782683379252
Battery Unit, Unit Type: NEMA-4X, Battery Wattage (W): 250, 120/347VAC, diagnostics, audible, Battery Type: lead-calcium, no lamps, Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.