text.skipToContent text.skipToNavigation

Catalog No. : 12ESLNX200UN/2LI

Description:  12V IND NEMA 4X C/W EF39-4W-LED,ADNA

UPC: 787321154222

Battery Unit, Voltage DC: 12V, Unit Type: NEMA-4X, Battery Type: lead-calcium, Battery Wattage (W): 200, 120/347VAC, self-powered, diagnostics, non-audible, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting