text.skipToContent text.skipToNavigation

Catalog No. : 12ESLNX144/2LJ

Description:  12V IND NEMA-4X C/W EF39 RMT 6W-LED

UPC: 782683525420

Battery Unit, Battery Type: lead-calcium, Battery Wattage: 144W, Unit Type: NEMA-4X, 120/347VAC, Voltage DC: 12V, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Wattage: 6W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting