text.skipToContent text.skipToNavigation

n° de catalogue : 12ESL72UDTBACDC2LG

Description:  12V STEEL EM UNIT AD TD TBACDC

UPC: 782683500878

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 72W, Colour: factory white, 120/347VAC, self-powered, diagnostics, audible, time delay (15 minutes), AC/DC terminal block, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

éclairage d’urgence