text.skipToContent text.skipToNavigation

Catalog No. : 12ESL72NEXRF/0

Description:  E.L. UNIT C/W NEXRF NO/HDS

UPC: 787321122665

Battery Unit, Battery Type: lead-calcium, Battery Wattage: 72W, 120/347VAC, Voltage DC: 12V, Colour: factory white, self-powered, N EXUS wireless system interface, Options (Unit AC input for zone sensing option): none, Options (zone AC): none, Lamp Type: no lamps, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting