text.skipToContent text.skipToNavigation

Catalog No. : 12ESL72LW/0

Description:  12V STEEL EM UNIT ILCT

UPC: 782683535252

Battery Unit, Battery Type: lead-calcium, Battery Wattage: 72W, 120/347VAC, Voltage DC: 12V, Colour: factory white, self-powered, cord and twist-lock plug, Lamp Type: no lamps, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting