text.skipToContent text.skipToNavigation

Catalog No. : 12ESL72/2150LJ

Description:  12V STEEL EM DECO UNIT WH

UPC: 787321162791

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 72, Colour: polar white, 120/347VAC, self-powered, Options (Unit AC input for zone sensing option): none, Options (zone AC): none, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Cabinet Size: A, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting