text.skipToContent text.skipToNavigation

Catalog No. : 12ESL72/1EF150LJ

Description:  12V STEEL EM DECO UNIT C/W 1X6W-LED

UPC: 782683556189

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 72W, Colour: polar white, 120/347VAC, Head Style: deco, self-powered, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Cabinet Size: A, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting