text.skipToContent text.skipToNavigation

Catalog No. : 12ESL36UNT/1LG

Description:  12V STEEL EM UNIT C/W ADNA LD

UPC: 782683553577

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 36W, Colour: factory white, 120/347VAC, self-powered, diagnostics, non-audible, lamp disconnect, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting