text.skipToContent text.skipToNavigation

Catalog No. : 12ESL36UNCTTBACDC/0

Description: 

UPC:

Battery Unit, Battery Type: lead-calcium, Battery Wattage: 36W, 120/347VAC, Voltage DC: 12V, Colour: factory white, self-powered, diagnostics, non-audible, cab-tire, AC/DC terminal block, Lamp Type: no lamps, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

ESL Series

Application

Institutional, Industrial, Commercial, Hospitality

Specifications

Wattage

36 W

Voltage Rating

120/347 VAC , 12 VDC

Battery

Lead-calcium

Battery Runtime

30 minutes

Number Of Lamps

0

Material

Steel

Mounting

Ceiling

Color

Factory White

Classifications

Brand Name

Emergi-Lite

Standard

CSA
CSA

Dimensions

Size

16-1/2 Inches Height x 13-1/4 Inches Width