text.skipToContent text.skipToNavigation

Catalog No. : 12ESL36D/0

Description:  E.L. UNIT C/W TD

UPC: 787321122047

Battery Unit, Battery Type: lead-calcium, Battery Wattage: 36W, 120/347VAC, Voltage DC: 12V, Colour: factory white, self-powered, t ime delay (15 minutes), Options (Unit AC input for zone sensing option): none, Options (zone AC): none, Lamp Type: no lamps, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting