text.skipToContent text.skipToNavigation

Catalog No. : 12ESL36BK/2LJ

Description:  E.L. UNIT BLK 6W-LED

UPC: 787321129671

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 36W, Colour: black, 120/347VAC, self-powered, Options (U nit AC input for zone sensing option): none, Options (zone AC): none, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattag e: 6W, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting