text.skipToContent text.skipToNavigation

Catalog No. : 12ESL360Z228/0

Description:  12ESL360RFI1ZCB4Z1/0

UPC: 787321133692

Battery Unit, Battery Type: lead-calcium, Battery Wattage (W): 360, no heads, 120/347VAC, Voltage DC: 12V, Colour: factory white, self-powered, radio frequency interference filter, 120VAC, Options (Unit AC input for zone sensing option): 120VAC, zone control panel, 4 zones, Options (zone AC): 120VAC, Lamp Type: no lamps, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting