text.skipToContent text.skipToNavigation

Catalog No. : 12ESL360UV/2LI

Description:  12V STEEL EM UNIT C/W AD V 5W-LED

UPC: 782683552020

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 360W, Colour: factory white, 120/347VAC, self-powered, diagnostics, audible, voltmeter, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting