text.skipToContent text.skipToNavigation

Catalog No. : 12ESL360D/0

Description:  E.L. UNIT C/W TD

UPC: 782683132734

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 360W, Colour: factory white, 120/347VAC, time delay (15 minutes), self-powered, Lamp Type: no lamps, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting