text.skipToContent text.skipToNavigation

Catalog No. : 12ESL360CBD/2LJ

Description:  12ESL360UAVLWRFITTBACDC/2LJ

UPC: 787321182508

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 360, Colour: factory white, 120/347VAC, self-powered, diagnostics, audible, ammeter, voltmeter, cord & twist-lock plug, radio frequency interference filter, 120VAC, lamp disconnect, AC/DC terminal block, Options (Unit AC input for zone sensing option): none, Options (zone AC): none, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting