text.skipToContent text.skipToNavigation

Catalog No. : 12ESL360BPF/2150LJ

Description:  12ESL360LWPTBACDC/2150LJ

UPC: 787321192880

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 360, Colour: polar white, 120/347VAC, self-powered, cord & twist-lock plug, light activated test switch, AC/DC terminal block, Options (Unit AC input for zone sensing option): none, Options (zone AC): none, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Cabinet Size: B, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting