text.skipToContent text.skipToNavigation

Catalog No. : 12ESL360AVDRFI/2LI

Description:  12V STL EM UNIT A,V,TD,RFI_5W

UPC: 782683561091

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 360W, Colour: factory white, 120/347VAC, self-powered, ammeter, voltmeter, time delay (15 minutes), radio frequency interference filter, 120VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting