text.skipToContent text.skipToNavigation

Catalog No. : 12ESL360AV/2150LG

Description:  E.L. UNIT C/W A V 2EF150 4W

UPC: 787321123068

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 360W, Colour: polar white, 120/347VAC, self-powered, am meter, voltmeter, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Cabinet Size: B, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting