text.skipToContent text.skipToNavigation

Catalog No. : 12ESL360AFT/2150LI

Description:  12ESL360UDTTBACDC/2150LI

UPC: 787321164450

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 360, Colour: polar white, 120/347VAC, diagnostics, audible, self-powered, time delay (15 minutes), lamp disconnect, AC/DC terminal block, Options (Unit AC input for zone sensing option): none, Options (zone AC): none, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Cabinet Size: B, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting