text.skipToContent text.skipToNavigation

Catalog No. : 12ESL250TBACDC/2LG

Description:  12V STEEL EM UNIT C/W TBACDC

UPC: 782683536181

Battery Unit, Battery Type: Lead-Calcium, Battery Wattage: 250W, 120/347VAC, Voltage DC: 12V, Colour: Factory White, Self-Powered, AC/dC Terminal Block, Lamp Type: Two Heads, Head Style MR16 LED, 12V-14W, Battery Run Time (minimum): 30 Minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting