text.skipToContent text.skipToNavigation

Catalog No. : 12ESL250BTY/1LG

Description:  12ESL250AVDLWTTB/1LG

UPC: 787321154154

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 250, Colour: factory white, 120/347VAC, self-powered, lamp disconnect, Options (Unit AC input for zone sensing option): none, Options (zone AC): none, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting