text.skipToContent text.skipToNavigation

Catalog No. : 12ESL250AV/2EF150LJ

Description: 

UPC:

Battery unit 12V 250W factory white 120/347VAC input with ammeter and voltmeter two decorative heads lamp style MR 16 LED lamp voltage 12V lamp wattage 6W
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

ESL Series

Application

Institutional, Industrial, Commercial, Hospitality

Specifications

Wattage

250 W

Voltage Rating

120/347 VAC , 12 VDC

Battery

Lead-calcium

Battery Runtime

30 minutes

Lamp Type

MR16 LED

Number Of Lamps

2

Material

Steel

Mounting

Ceiling

Color

Factory White

Lamp Wattage

6 W

Classifications

Brand Name

Emergi-Lite

Standard

CSA
CSA

Dimensions

Size

16-1/8 Inches Height x 16-1/8 Inches Width